Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 10/1 L WR 1.938
Part #:0230-14699
Catalog #:323 10/1 L WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input HP: | 6.76 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Ratio: | 10:1 |
| Style: | L | Series Code: | 320PCX |
| Output RPM: | 175 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Model Code: | 323 |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2084 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

