Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 5/1 L WR 2.000
Part #:0230-14709
Catalog #:323 5/1 L WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Output RPM: | 350 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input HP: | 10 | Model Code: | 323 |
| Input Diameter (in): | 0.875 in | Style: | L |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| UPC: | 662961818836 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

