Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 50/1 L WR 2.000
Part #:0230-14717
Catalog #:323 50/1 L WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 323 |
| Style: | L | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | 320PCX |
| Input HP: | 2.25 | Product Type: | RIGHT ANGLE |
| Ratio: | 50:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 2.000 in | Output RPM: | 35 |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2851 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798968261 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

