Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 5/1 L WR 2.188
Part #:0230-14721
Catalog #:323 5/1 L WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Output Diameter (in): | 2.188 in |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output RPM: | 350 |
| Model Code: | 323 | Input HP: | 10 |
| Series Code: | 320PCX | Gear Type: | Worm |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

