Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 30/1 L WR 2.188
Part #:0230-14727
Catalog #:323 30/1 L WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 2.188 in |
| Model Code: | 323 | Gear Type: | Worm |
| Style: | L | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Input HP: | 3.56 |
| Ratio: | 30:1 | Series Code: | 320PCX |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 2943 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818911 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

