Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 80/1 L WR 2.188
Part #:0230-14731
Catalog #:323 80/1 L WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.2 | Service Factor: | 1 |
| Style: | L | Product Type: | RIGHT ANGLE |
| Model Code: | 323 | Series Code: | 320PCX |
| Ratio: | 80:1 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 80:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

