Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 10/1 R WR 1.438
Part #:0230-14735
Catalog #:323 10/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Style: | R |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 10:1 |
| Model Code: | 323 | Output RPM: | 175 |
| Input HP: | 6.76 | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 2084 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

