Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 15/1 R WR 1.438
Part #:0230-14736
Catalog #:323 15/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Model Code: | 323 | Output RPM: | 117 |
| Series Code: | 320PCX | Output Diameter (in): | 1.438 in |
| Style: | R | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Input HP: | 5.57 |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 2498 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

