Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 40/1 R WR 1.438
Part #:0230-14740
Catalog #:323 40/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Series Code: | 320PCX |
| Gear Type: | Worm | Input HP: | 2.75 |
| Output RPM: | 43.8 | Style: | R |
| Model Code: | 323 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 2906 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

