Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 100/1 R WR 1.438
Part #:0230-14744
Catalog #:323 100/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Series Code: | 320PCX |
| Input HP: | 0.8 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 17.5 | Model Code: | 323 |
| Style: | R | Service Factor: | 1 |
| Ratio: | 100:1 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1740 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

