Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 30/1 R WR 1.938
Part #:0230-14751
Catalog #:323 30/1 R WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Output RPM: | 58.3 |
| Model Code: | 323 | Output Diameter (in): | 1.938 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 0.875 in |
| Input HP: | 3.56 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Ratio: | 30:1 | Style: | R |
| Ratio Range: | 30:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2943 in/lbs |
General Specifications
| UPC: | 662961818447 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

