Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 40/1 R WR 1.938
Part #:0230-14752
Catalog #:323 40/1 R WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 323 | Series Code: | 320PCX |
| Ratio: | 40:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Style: | R |
| Input HP: | 2.75 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input Style: | Shaft | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2906 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818454 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

