Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 50/1 R WR 1.938
Part #:0230-14753
Catalog #:323 50/1 R WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Series Code: | 320PCX |
| Style: | R | Input HP: | 2.25 |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.938 in | Output RPM: | 35 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Model Code: | 323 |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

