Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 80/1 R WR 1.938
Part #:0230-14755
Catalog #:323 80/1 R WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 80:1 |
| Series Code: | 320PCX | Input HP: | 1.2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Model Code: | 323 |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2221 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

