Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 20/1 R WR 2.000
Part #:0230-14761
Catalog #:323 20/1 R WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Series Code: | 320PCX | Ratio: | 20:1 |
| Product Type: | RIGHT ANGLE | Style: | R |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 4.59 |
| Model Code: | 323 | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2686 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818492 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

