Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 60/1 R WR 2.000
Part #:0230-14766
Catalog #:323 60/1 R WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Input Diameter (in): | 0.875 in |
| Model Code: | 323 | Product Type: | RIGHT ANGLE |
| Output RPM: | 29.2 | Output Diameter (in): | 2.000 in |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Series Code: | 320PCX | Input HP: | 1.85 |
| Ratio Range: | 60:1 | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2706 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818348 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

