Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 15/1 R WR 2.188
Part #:0230-14772
Catalog #:323 15/1 R WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input HP: | 5.57 |
| Output RPM: | 117 | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 2.188 in |
| Ratio: | 15:1 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Model Code: | 323 |
| Input Diameter (in): | 0.875 in | Style: | R |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2498 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

