Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 20/1 R WR 2.188
Part #:0230-14773
Catalog #:323 20/1 R WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Ratio: | 20:1 |
| Input HP: | 4.59 | Model Code: | 323 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio Range: | 20:1 | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

