Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 80/1 R WR 2.188
Part #:0230-14779
Catalog #:323 80/1 R WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Output RPM: | 21.9 |
| Product Type: | RIGHT ANGLE | Input HP: | 1.2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 2.188 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 323 |
| Ratio: | 80:1 | Series Code: | 320PCX |
| Ratio Range: | 80:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2221 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

