Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 100/1 R WR 2.188
Part #:0230-14780
Catalog #:323 100/1 R WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 323 | Input HP: | 0.8 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Product Type: | RIGHT ANGLE |
| Ratio: | 100:1 | Series Code: | 320PCX |
| Style: | R | Output RPM: | 17.5 |
| Input Style: | Shaft | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1740 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

