Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 25/1 A WR 56C
Part #:0230-14786
Catalog #:324 25/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | RIGHT ANGLE |
| Output RPM: | 70 | Model Code: | 324 |
| Series Code: | 320PCX | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Ratio: | 25:1 | Output Diameter (in): | 1.375 in |
| Gear Type: | Worm | Input HP: | 3.92 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2805 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818713 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

