Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 50/1 A WR 56C
Part #:0230-14789
Catalog #:324 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Model Code: | 324 |
| Input HP: | 2.25 | Service Factor: | 1.0 |
| Frame Size: | 56C | Ratio: | 50:1 |
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Style: | A | Motor Frame Size: | 56C |
| Mounting Style: | A | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.25 | Keyway: | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Overhung Load: | 1,100 |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2851 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798968988 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

