Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 5/1 A WR 143TC
Part #:0230-14793
Catalog #:324 5/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output Diameter (in): | 1.375 in |
| Style: | A | Model Code: | 324 |
| Input HP: | 10 | Service Factor: | 1.0 |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Series Code: | 320PCX | Ratio: | 5:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Output Shaft Orientation: | LR | Overhung Load: | 1,100 |
| Keyway: | 3/16 x 3/32 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| UPC: | 662798969022 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

