Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 20/1 A WR 143TC
Part #:0230-14797
Catalog #:324 20/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 87.5 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Model Code: | 324 | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Ratio: | 20:1 | Output Diameter (in): | 1.375 in |
| Style: | A | Input HP: | 4.59 |
| Service Factor: | 1.0 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Overhung Load: | 1,100 | Output Shaft Orientation: | LR |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2686 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818508 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

