Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 25/1 A WR 143TC
Part #:0230-14798
Catalog #:324 25/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 1.375 in | Model Code: | 324 |
| Series Code: | 320PCX | Frame Size: | 140TC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio: | 25:1 | Input HP: | 3.92 |
| Service Factor: | 1 | Style: | A |
| Output RPM: | 70 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2805 in/lbs |
General Specifications
| UPC: | 662798969077 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

