Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 30/1 A WR 143TC
Part #:0230-14799
Catalog #:324 30/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Series Code: | 320PCX |
| Output RPM: | 58.3 | Output Diameter (in): | 1.375 in |
| Frame Size: | 140TC | Model Code: | 324 |
| Input HP: | 3.56 | Input Diameter (in): | 0.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Style: | A | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Ratio Range: | 30:1 | Mounting Style: | A |
| Overhung Load: | 1,100 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2943 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798969084 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

