Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 80/1 A WR 143TC
Part #:0230-14803
Catalog #:324 80/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 324 |
| Product Type: | RIGHT ANGLE | Output RPM: | 21.9 |
| Service Factor: | 1 | Frame Size: | 140TC |
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 0.875 in |
| Series Code: | 320PCX | Style: | A |
| Gear Type: | Worm | Ratio: | 80:1 |
| Input HP: | 1.2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 67.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

