Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 5/1 A WR 182TC
Part #:0230-14805
Catalog #:324 5/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 324 | Ratio: | 5:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Output RPM: | 350 |
| Style: | A | Output Diameter (in): | 1.375 in |
| Product Type: | RIGHT ANGLE | Frame Size: | 180TC |
| Input HP: | 10 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Keyway: | 1/4 x 1/8 |
| Mounting Style: | A | Center Distance (in): | 3.25 |
| Overhung Load: | 1,100 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1518 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961799623 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

