Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 20/1 A WR 182TC
Part #:0230-14809
Catalog #:324 20/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.375 in |
| Frame Size: | 180TC | Output RPM: | 87.5 |
| Model Code: | 324 | Ratio: | 20:1 |
| Input HP: | 4.59 | Style: | A |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Series Code: | 320PCX | Ratio Range: | 20:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2686 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818270 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

