Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 30/1 A WR 182TC
Part #:0230-14811
Catalog #:324 30/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 1.375 in |
| Ratio: | 30:1 | Service Factor: | 1.0 |
| Model Code: | 324 | Frame Size: | 180TC |
| Product Type: | RIGHT ANGLE | Output RPM: | 58.3 |
| Style: | A | Input HP: | 3.56 |
| Input Diameter (in): | 1.125 in | Series Code: | 320PCX |
| Gear Type: | Worm | Overhung Load: | 1,100 |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft Orientation: | LR | Keyway: | 1/4 x 1/8 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2943 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818287 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

