Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 40/1 A WR 182TC
Part #:0230-14812
Catalog #:324 40/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Style: | A |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 43.8 |
| Series Code: | 320PCX | Model Code: | 324 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output Diameter (in): | 1.375 in | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Input HP: | 2.75 |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Mounting Style: | A |
| Overhung Load: | 1,100 | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Output Shaft Orientation: | LR | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2906 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798969213 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

