Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 50/1 A WR 182TC
Part #:0230-14813
Catalog #:324 50/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Model Code: | 324 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Style: | A | Output RPM: | 35 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Input HP: | 2.25 |
| Series Code: | 320PCX | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 50:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2851 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798969220 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

