Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 60/1 A WR 213TC
Part #:0230-14826
Catalog #:324 60/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 324 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input Diameter (in): | 1.375 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Series Code: | 320PCX |
| Ratio: | 60:1 | Style: | A |
| Output Diameter (in): | 1.375 in | Input HP: | 1.85 |
| Frame Size: | 210TC | Output Shaft Orientation: | LR |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2706 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 67.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

