Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 80/1 A WR 213TC
Part #:0230-14827
Catalog #:324 80/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Input HP: | 1.2 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Input Diameter (in): | 1.375 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 324 |
| Ratio: | 80:1 | Output Diameter (in): | 1.375 in |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Style: | A | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| Weight: | 67.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

