Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 5/1 B WR 56C
Part #:0230-14829
Catalog #:324 5/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 350 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Model Code: | 324 | Input Diameter (in): | 0.625 in |
| Input HP: | 10 | Style: | B |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.375 in | Series Code: | 320PCX |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| Weight: | 67.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

