Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 10/1 B WR 56C
Part #:0230-14831
Catalog #:324 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 10:1 |
| Model Code: | 324 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Style: | B | Output Diameter (in): | 1.375 in |
| Output RPM: | 175 | Series Code: | 320PCX |
| Input HP: | 6.76 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2084 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798969404 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

