Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 15/1 B WR 56C
Part #:0230-14832
Catalog #:324 15/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.375 in |
| Gear Type: | Worm | Input HP: | 5.57 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Frame Size: | 56C |
| Series Code: | 320PCX | Service Factor: | 1 |
| Output RPM: | 117 | Model Code: | 324 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2498 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818140 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

