Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 30/1 B WR 56C
Part #:0230-14835
Catalog #:324 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input HP: | 3.56 | Series Code: | 320PCX |
| Ratio: | 30:1 | Model Code: | 324 |
| Product Type: | RIGHT ANGLE | Style: | B |
| Output Diameter (in): | 1.375 in | Output RPM: | 58.3 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Motor Frame Size: | 56C | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2943 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961798985 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

