Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 60/1 B WR 56C
Part #:0230-14838
Catalog #:324 60/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Diameter (in): | 1.375 in | Style: | B |
| Output RPM: | 29.2 | Series Code: | 320PCX |
| Service Factor: | 1.0 | Frame Size: | 56C |
| Input HP: | 1.85 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 324 | Product Type: | RIGHT ANGLE |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Mounting Style: | B | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,100 | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2706 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798969473 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

