Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 7.5/1 B WR 143TC
Part #:0230-14842
Catalog #:324 7.5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 233 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Style: | B |
| Model Code: | 324 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Frame Size: | 140TC |
| Input HP: | 8.38 | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1951 in/lbs |
General Specifications
| Weight: | 67.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

