Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 10/1 B WR 143TC
Part #:0230-14843
Catalog #:324 10/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Series Code: | 320PCX |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 6.76 | Model Code: | 324 |
| Output Diameter (in): | 1.375 in | Gear Type: | Worm |
| Ratio: | 10:1 | Frame Size: | 140TC |
| Service Factor: | 1.0 | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Mounting Style: | B |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Overhung Load: | 1,100 | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2084 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798969527 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

