Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 60/1 B WR 143TC
Part #:0230-14850
Catalog #:324 60/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Output RPM: | 29.2 |
| Frame Size: | 140TC | Input HP: | 1.85 |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 324 |
| Ratio: | 60:1 | Output Diameter (in): | 1.375 in |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 1,100 |
| Mounting Style: | B | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Center Distance (in): | 3.25 |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2706 in/lbs |
General Specifications
| UPC: | 662961802811 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

