Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 15/1 B WR 182TC
Part #:0230-14856
Catalog #:324 15/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Output Diameter (in): | 1.375 in | Series Code: | 320PCX |
| Output RPM: | 117 | Service Factor: | 1 |
| Frame Size: | 180TC | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Model Code: | 324 |
| Input HP: | 5.57 | Style: | B |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2498 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961751720 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

