Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 60/1 B WR 182TC
Part #:0230-14862
Catalog #:324 60/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.125 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 1.85 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Series Code: | 320PCX | Model Code: | 324 |
| Service Factor: | 1.0 | Frame Size: | 180TC |
| Style: | B | Output Diameter (in): | 1.375 in |
| Gear Type: | Worm | Keyway: | 1/4 x 1/8 |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Overhung Load: | 1,100 | Mounting Style: | B |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2706 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818133 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

