Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 7.5/1 B WR 213TC
Part #:0230-14866
Catalog #:324 7.5/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Ratio: | 7.5:1 |
| Model Code: | 324 | Style: | B |
| Input HP: | 8.38 | Input Diameter (in): | 1.375 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Diameter (in): | 1.375 in | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Motor Frame Size: | 210TC |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1951 in/lbs |
General Specifications
| Weight: | 67.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

