Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 30/1 B WR 213TC
Part #:0230-14871
Catalog #:324 30/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Output RPM: | 58.3 |
| Product Type: | RIGHT ANGLE | Frame Size: | 210TC |
| Style: | B | Model Code: | 324 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 1.375 in |
| Ratio: | 30:1 | Input HP: | 3.56 |
| Output Diameter (in): | 1.375 in | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2943 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 67.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

