Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 20/1 C WR 56C
Part #:0230-14881
Catalog #:324 20/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 87.5 |
| Service Factor: | 1 | Frame Size: | 56C |
| Style: | C | Input HP: | 4.59 |
| Product Type: | RIGHT ANGLE | Model Code: | 324 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Diameter (in): | 1.375 in | Series Code: | 320PCX |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2686 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818256 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

