Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 25/1 C WR 56C
Part #:0230-14882
Catalog #:324 25/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | C | Gear Type: | Worm |
| Series Code: | 320PCX | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Ratio: | 25:1 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP: | 3.92 | Output Diameter (in): | 1.375 in |
| Model Code: | 324 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 2805 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798969916 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

