Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 50/1 C WR 56C
Part #:0230-14885
Catalog #:324 50/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | C |
| Input HP: | 2.25 | Output RPM: | 35 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.375 in |
| Model Code: | 324 | Service Factor: | 1 |
| Frame Size: | 56C | Gear Type: | Worm |
| Series Code: | 320PCX | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| UPC: | 662798969947 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

