Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 324 100/1 C WR 56C
Part #:0230-14888
Catalog #:324 100/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Gear Type: | Worm | Frame Size: | 56C |
| Output Diameter (in): | 1.375 in | Model Code: | 324 |
| Style: | C | Input HP: | 0.8 |
| Ratio: | 100:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 17.5 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1740 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798969978 | Weight: | 67.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

